??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
2B150.0127 Lateral Plunger
HELP_VARIABLE
Company
Halder
Description
EH 2B150. - Lateral Plungers smooth, with seal - INCH
Bill of material
2B150.0127 Lateral Plunger
BESTNR
Ref. No.
2B150.0127
AUS
Version
Steel/heavy spring load
D1
7/16 Inch
D2
0.236 Inch
F
Spring load/F max.
22.5 lb
L1
-0.04
0.430 Inch
L2
0.393 Inch
S
±
Inch
D
H8
7/16 Inch
TMAX
Temperature
110 °C
G
Weight
0.161 oz
Embedded user actions